igus-icon-lupe
igus-icon-lupe
1 sur 2
- Part number:QTM-3862-015
- Matériau:iglidur® Q
- Forme:Rondelles
- Cotes:
- d1 38 mm
- d2 62 mm
- s 1.5 mm
- Adjust Dimensions
- Moulage par injection
- Durée de vie:
Non disponible
igus-icon-info-circle-gray
- For high loads - wear-resistant on many shafts
- Excellent wear resistance, especially for extreme loads
- Recommended for extreme pv values
- Good coefficients of friction
Prix total: 2,26 EUR2,26 EUR / pièces
plus TVA et port
loading...
igus-icon-lieferzeit
Délai de livraison sur demande
iglidur® Q | For high loads - wear-resistant on many shafts
resistance. From a radial pressure of 25MPa, it outclasses even bearings made from the highly abrasion-resistant iglidur® W300. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
Typical application areas
Agriculture
Construction machinery
Public transport engineering
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- For excellent wear resistance, especially for extreme loads
- Recommended for extreme PV values
- Good coefficient of friction
- Resistant to dirt
- Lubrication- and maintenance-free
- Standard range from stock
resistance. From a radial pressure of 25MPa, it outclasses even bearings made from the highly abrasion-resistant iglidur® W300. Specific solid lubricants, precisely integrated into the material, ensure that the maintenance-free dry operation is guaranteed under any load.
Typical application areas
Agriculture
Construction machinery
Public transport engineering
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Pas sûr.e que ce soit le bon choix ?