Change Language :

Available from 24h
Electric linear axes are motorised linear drives which are used in pick & place applications or sensor adjustments. drylin® E toothed belt or spindle axes are based on proven tribo technology, i.e. all systems are based on sliding, self-lubricating linear units, which means that lifelong operation is possible without external lubrication. 3 sizes of linear drives are available.
| Order No. | Installation size | Carriage length | Stroke length | Motor type | Max. static Axial load capacity [N] | Max. static Load capacity, radial [N] |
|---|---|---|---|---|---|---|
| DLE-SA-0001 | ZLW-0630 basic | 60 | 300 | NEMA17 stranded wires | 35 | 140 |
| DLE-SA-0002 | ZLW-1040 Basic | 100 | 500 | NEMA23 stranded wire | 100 | 400 |
| DLE-SA-0003 | ZLW-1080 standard | 100 | 1000 | NEMA23XL stranded wires | 150 | 600 |
| DLE-SA-0004 | SAW-0630 Tr08x1.5 | 60 | 250 | NEMA17 stranded wires | 100 | 400 |
| DLE-SA-0005 | SAW-1040 Tr10x2 | 69 | 500 | NEMA23 stranded wire | 500 | 2,000 |
| DLE-SA-0006 | SAW-1080 Tr12x3 | 100 | 500 | NEMA23XL stranded wires | 750 | 2,000 |

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm