igusigus-icon-cart(0)

Flange ball bearings

With our lubrication-free xiros® flange ball bearings, a 1:1 replacement of metallic flange ball bearings is no problem due to the identical dimensions. In addition, the flanged ball bearings can be used in our guide rollers. Self-adjusting flanged ball bearings in 2-hole and 4-hole variants round off the range. The following inner Ø are available: 6, 8, 10, 12, 15, 17, 20 mm. Are you looking for individual special parts? Please do not hesitate to contact us.

Nombre de produits : 0
Vous n'avez rien trouvé ? Contactez-nous via le chat igus® ou envoyez-nous un message