My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Slewing ring bearings - iglidur® PRT

Large portfolio for almost every application
The range of igus® PRT polymer slewing ring bearings covers a wide spectrum of applications. Eight standard sizes are available between inner diameters 20 mm and 300 mm. In addition, the product range includes very light (solid) plastic versions, driven slewing rings, splittable bearings for difficult installation situations, toothed slewing rings and versions for temperatures up to 180°C. The polymer slewing ring bearings are suitable for applications with high loads.

Products

Filter

Size
System
Temperatures
Material

Number of products: 3

iglidur® slewing ring, PRT-01, toothed outer ring made from aluminium, sliding elements made from iglidur® J
  • 4 standards for the toothing of the outer ring available
  • Completely maintenance-free
  • Easy to install and replaceable sliding pads
  • Wear resistance
  • For very high loads and high rigidity
  • Body and toothed outer ring made of aluminium
  • Replaceable, maintenance-free sliding elements made of iglidur® J (Standard)

from 444.69 USD/Pc.

32 items, thereof ready for shipping:
25 in 24 - 48 hours
To the product page
iglidur® slewing ring, PRT-01, toothed outer ring made from stainless steel, sliding elements made from iglidur® J
  • 4 standards for the toothing of the outer ring available
  • Completely maintenance-free
  • Easy to install and replaceable sliding pads
  • Wear resistance
  • For very high loads and high rigidity
  • Housing and toothed outer ring made of stainless steel
  • Replaceable, maintenance-free sliding elements made of iglidur® J (Standard)

Upon request

 
Delivery time on request
To the product page
iglidur® slewing ring, PRT-04, toothed outer ring made from aluminium, sliding elements made from iglidur® J
  • 3 standards for the toothing of the outer ring available
  • Completely maintenance-free
  • Easy to install and replaceable sliding elements
  • High wear resistance
  • For high loads and high rigidity
  • Body and toothed outer ring made of aluminium
  • Replaceable, maintenance-free sliding elements made of iglidur® J (Standard)

from 785.46 USD/Pc.

18 items, thereof ready for shipping:
18 in 24 - 48 hours
To the product page