igusigus-icon-cart(0)

readycable® servo cable suitable for Kollmorgen / Danaher Motion 102810 (20m), base cable, PVC 10xd

MAT9750614 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9750614 product image
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
  • Application: for medium stress
  • Outer jacket: PVC
  • Oil resistance: oil-resistant (based on DIN EN 50363-4-1) silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Markus Hüffel
Markus Hüffel

igus-icon-phone+49 2203 9649 347

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH