Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Deburring with Yaskawa


In this application, shower trays are deburred fully automatically. Superfluous material is removed from the edge, and the hole for the drain is milled. Furthermore, the surface can be ground by the robot to eliminate production residue.
 
Company: Delta Automation Sp. z o.o.
Contact person: Dominik Grzywnowicz

Country: Poland
 
Go to fibre-rods

Problem

The robot was delivered without an energy supply, which means that the hoses and cables between axes 3 and 6 would have run without protection or guidance. 
This was an increased safety risk, as both could get caught on the robot or chafe.   Furthermore, nothing should snag on the workpiece or work table. 
 

Solution

The most cost-effective solution for this kind of application is the installation of a fibre-rod. This ensures that the hoses and cables are guided safely, offers protection against external influences, and the ideal distance to the robot arm is always maintained. 
Due to the universal installation kit, the fibre-rod is very easy to assemble as the installation kit can be adjusted to fit the individual robot.


Yaskawa deburring
Yaskawa deburring


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.