Cable strain relief

Safe ✔ Durable ✔ Reliable ✔

Cable strain relief

What types of strain relief does igus offer?

chainfix clamps

CFX clamps
  • Can be integrated into KMA mounting brackets
  • For one, two or three cables on top of each other
  • Space-saving due to reduced installation height
  • Durability for dynamic applications
  • For the following energy chain systems: E4 | E6 | for all plastic-metal mounting brackets (KMA) with C-profile

Strain relief separators

Strain relief separators
  • Can be integrated into the mounting bracket
  • Strain relief separator can be positioned as required
  • For applications with medium accelerations
  • Simple installation, cost-effective
  • For the following energy chain systems: E2/000 | E2 e-tubes | E6 | T3

Tiewrap plates

Tiewrap plates
  • For many applications with medium accelerations
  • Pluggable into the mounting bracket
  • Individual part in switch cabinet construction or machine assembly
  • For the following energy chain systems: easy chain | E2/000 | E2 tubes | E4 | E6

Honeycomb strain relief CFU

Honeycomb strain relief CFU
  • Up to 80% faster strain relief
  • Simply insert cable and hose into honeycomb and close
  • Strain relief openable on both sides
  • Simple adjustment of the filling possible
  • For the following energy chain systems: E2.48 | 3400/3500 | 3450/3480 | R68 | R167/168 | R2.48 | E4.48L/R4.48L | E4.42/H4.42/R4.42 | E61.52 | E6.52/R6.52

CFV strain relief element

CFV strain relief element
  • Easy subsequent strain relief of cables, even with closed energy tubes and a wide variety of connectors
  • Subsequent installation possible without any problems
  • For the following energy chain systems: E2/000 | R2.1 | E4.1L | E4.1

Strain relief nuggets

CFV strain relief element
  • Cost-effective, fast strain relief for simple application with low space requirements at medium accelerations
  • For all KMA mounting brackets with C-profile
  • For the following energy chain systems: For all KMA with C-profile or top-hat (DIN) rail

Strain relief connector system CFB

Strain relief connector system CFB
  • For applications with high accelerations and loads, e.g. machine tools
  • Standard screw connection
  • Customised production with no minimum order quantity.
  • For the following energy chain systems: E4 | E6 | for all plastic-metal mounting brackets (KMA) with C-profile

CF.P tensile force monitoring

i.Sense CF.P: tensile force monitoring for cables
  • The CF.P sensor measures the tensile forces on the cables directly at the strain relief
  • Triggers a shutdown via the NC contact if the forces are too high
  • Permanently increased tensile forces can lead to cable damage and, in the worst case, to a cable fire

Why is cable strain relief important?

How does a strain relief work?

What needs to be considered for strain relief?

  • Cable type and diameter: Flexible cables require different fastenings than thick cables
  • Movement profile of the energy chain: High speed or tight bend radius influence the requirements
  • Environmental conditions: Temperature, humidity and chemical load must be considered
  • Assembly requirements: Quick maintenance or modularity are often decisive

Why use strain relief from igus?

  • Customised for energy chains
  • Cable-friendly design
  • Many years of experience and expertise
  • Comprehensive testing
  • Large selection of strain reliefs for energy chains

Minimum gap between the strain relief and the beginning of the bend radius

Minimum gap to strain relief

Practical testing taking into account a wide range of parameters

Strain reliefs catalogue
Download now (PDF)
Energy chains shop
To the shop
Energy chain configurator
To the energy chain configurator
Knowledge Base energy chains
To the energy chain wiki