Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Use in milling machine

iglidur® tribo-tape V400 overcomes wear problems


To reduce wear on its milling machine, the manufacturer relies on iglidur® tribo-tape made of the material iglidur® V400. With minimal intervention on the machine, this was a decidedly economical solution that has now been running for a year without failure.
In addition to the wear resistance, iglidur® convinces with a temperature resistance up to +200° C and a high media resistance. 
 
Extreme wear resistance compared to standard materials
The film materials were able to prove their high wear resistance in the in-house 2,750 square metre test laboratory. In a wear test against a stainless steel pin, all four tribo-tapes scored up to 10 times better values compared to PTFE glass fabric and PTFE bronze compounds. In addition, the materials display low abrasion and are lubrication-free and maintenance-free.
 
The ease of use (the tape can simply be cut using scissors) and optional self-adhesive tribo-tape back open up almost endless possibilities for the product's use.
 
 
Milling machine LENČEK STANE S.P., Stane Lenček, Radomlje, Slovenia


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.