Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Plain bearing application examples

Our iglidur plain bearings are problem solvers in a wide range of industries. They make sure that bearing points don't require maintenance or lubrication and that they are extremely robust. But that is not all. With our numerous self-developed iglidur materials, we also offer plain bearings for food contact, with chemical resistance or for use in high-load applications, just to name a few. Be inspired by a variety of plain-bearing applications and contact us if you have questions.
What you will find on this page

Applications with risk of corrosion


 

Soc (Security Operation Center avec paliers lisses iglidu) r

Soc de J&M Manufacturing avec paliers lisses iglidur

Nettoyeur haute pression avec exosquelette

Nettoyeur haute pression avec exosquelette de la société Auftratech

Plain bearing for balance wheelchair

iglidur plain bearings allow fast, gentle stabilising support extension in the Hoss Mobility manoeuvrable wheelchair.

Shock absorber for boat seats

Comfortable sitting even in swells and at high speed

Applications with high loads


 

Attelage de remorque avec insert iglidur résistant à l'usure

Attelage de remorque avec insert iglidur résistant à l'usure

Stern gallows

igutex TX1 plain bearings are used in this A-frame

Pulley module

Enables work at a depth of 65 metres for underground railway construction.

oscillating axle

iglidur plain bearings make maintenance and lubrication superfluous.

Godet à mâchoire haut déversement

Des mouvements fluides dans les équipements très sollicités des engins de chantier

Heavy-duty use in cultivators

Lubrication-free iglidur plain bearings ensure maintenance-free operation in this cultivator and master heavy duty use.

Applications with food contact


 

Machine d'étirage-soufflage KHS

Le système de chauffage à double voie de KHS permet aux machines d'être moins énergivores et fait appel à des paliers lisses iglidur pour que les logements soient sans graisse et sans entretien.

Decapping machine

Dry-operating plastic bearings in machines for uncorking and unscrewing bottle caps

Sausage link cutting machines

Clean, durable, and maintenance-free: polymer plain bearings in the food industry.

Multihead weigher

Plain and linear bearings from igus® in multihead weighers

Applications that require media resistance


 

Wind-assisted drive system

Electric sail with bearing technology from igus reduces fuel consumption by up to 40%

Robot for underwater inspection

The iglidur plastic bearings make bearing points of an underwater inspection robot free of corrosion and maintenance.

Pédales pour machines agricoles

Des pédales au mouvement fluide malgré la poussière et la saleté grâce à des paliers lisses polymères sans graisse.

PV cleaning robot

iglidur plain bearings provide maintenance-free and lubrication-free bearing points in the semi-automatic cleaning machine for solar surfaces TG hyLIFT.

Slurry tanker

Rugged liquid manure tank trucks are used for the economic distribution of biogas manure. In the steered pendular axles, lubricant-free polymer bearings defy all adverse conditions.

Mounted sweepers

Maintenance-free polymer plain bearings for rugged mounted sweepers

Applications in very dirty environments


 

Vélo cargo électrique

La technologie d'inclinaison brevetée du vélo cargo électrique de GLEAM permet de rouler comme avec un vélo normal.

Cultivation system for fast weeding

iglidur plain bearings are used in a cultivation system for fast weeding. They are insensitive to weather and dirt.

Bineuse pour le retrait des mauvaises herbes

Des paliers lisses iglidur garantissent des mouvements fluides dans les équipements très sollicités des engins de chantier.

Chargeur de ferme

Des paliers lisses iglidur sont utilisés en plusieurs endroits sur les valets de ferme. Ils permettent de gagner du temps et de faire des économies dès la fabrication grâce à leurs propriétés.

Production machines

A manufacturer of production machines for brushes is an example of the application areas and properties of iglidur and drylin bearing products.

Pédale Crankbrothers

Les paliers lisses polymères igus font leurs preuves dans le tout terrain.

Faucheuse dans des machines de récolte

Des paliers en polymère sans graisse remplacent des paliers en laiton dans les machines de récolte de la société AGCO Feucht GmbH. Ils s'acquittent de leur tâche sans le moindre problème depuis des années.

Applications with high temperatures


 

Machine d’emballage

Krones fait appel à des rouleaux pour sabres tournants iglidur dans sa machine Variopac Pro afin de garantir le fonctionnement fiable de ses convoyeurs en service continu.

Veneer assembling
machine

Pivot and rotate under pressure - High-performance polymers in wood working.

Applications with strict hygiene requirements


 

Plain bearings for microplate grippers

This simple and cost-effective handling unit for laboratories moves sample plates from A to B and consists only of a wire and an iglidur plain bearing.

Infusion pumps

Clean and maintenance-free plastic plain bearings ensure smooth movement in infusion pumps.

User report: Yogurt filling line

Due to special hygiene regulations, this bottling plant must operate free of lubricants. The solution: iglidur J plain bearings.

Applications with custom-made plain bearings


 

Trabant wheel suspension

This Trabant was retrofitted with maintenance-free iglidur plastic bearings for pivoting movements in the wheel suspension.

Moissonneuse-batteuse CLAAS

Logements autolubrifiants et peu gourmands en entretien avec des paliers lisses iglidur dans des moissonneuses-batteuses CLAAS

Longer service life for beverage filling plants

Since the clamping stars in this bottling plant were equipped with polymer bearings, the service life has almost doubled.

Applications in demanding weather conditions


 

iglidur in Tecno Sun PV system

Solar energy in continuous (dry-running) mode

Plain bearing for solar vapour system

iglidur plain bearings are used for the precision bearing.

Root ball transplanter

Root ball transplanters are indispensable tools for tree nurseries and for garden and landscaping businesses.

Plain bearings in boat cranes

In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

In which industries are iglidur plain bearings used?

Industry overview Find all industries in which our plain bearings are used. We will show you typical application examples in addition to plain bearing products that are characteristic of the industry. 


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.