My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

CAT7-Ethernet for all movements

CAT7 Bus cables for 40 million strokes in e-chains® and for twisted applications on robots tested and from stock.

CF CAT7  


Bus cables in the Ethernet area are becoming increasingly important. We now offer solutions ranging from CAT5, CAT5e, CAT6A up to CAT7. Mechanically reliable and durable for long travels, on machine tools, robots or for increased tensile loads.

Succesfully tested and with clear guarantee statement.

CF guarantee  

Specifications CFROBOT8.052 CAT7:

For twistable applications

PUR outer jacket

Shielded

Oil-resistant and coolant-resistant

Flame-retardant

Hydrolyse- and microbe-resistant


These and 4 more types available from stock
... or assembled with connectors to your specification.

Part No.:
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CFROBOT8.001 - (2x0,35)C 8 27 60 Upon request 
 CFROBOT8.022 - (4x0,5)C 7.5 41 70 Upon request 
 CFROBOT8.030 NEW (2xAWG24)C+(2xAWG22)C 9.5 29 74 Upon request 
 CFROBOT8.045 - 4x(2x0,15)C 9.5 48 90 Upon request 
 CFROBOT8.049 - 4x(2x0,15)C 9.5 49 90 Upon request 
 CFROBOT8.060 - (2x(2x0,34))C 8.5 34 68 Upon request 
 CFROBOT8.050 - 4x(2x0,15)C 10.5 51 124 Upon request 
 CFROBOT8.052 - 4x(2x0,15)C 10.5 52 126 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog

It has already withstood 40 Million strokes today in the igus® lab test - if you need this tomorrow.

CF CAT7  
 
 
CFBUS  

Specifications CFBUS.052 Cat7:

For heavy duty applications

TPE outer jacket

Shielded

Oil- and biooil-resistant

Flame-retardant

Hydrolyse- and microbe-resistant


These and 23 more types available from stock ...
... or assembled with connectors to your specification.

Part No.:
Order no. cross section, number of cores
[mm2]
Outside Ø approx.
[mm]
Copper index
[kg/km]
weight
[kg/km]
 CFBUS.001 - Profibus (2x0,25)C 9 32 84 Upon request 
 CFBUS.002 - Profibus (2x0,25)C+4x1,5 12.5 93 198 Upon request 
 CFBUS.003 - Profibus (2x0,25)C+3G0,75 11.5 55 138 Upon request 
 CFBUS.010 - Interbus (3x(2x0,25)C)C 9 47 87 Upon request 
 CFBUS.011 - Interbus (3x(2x0,25)+(3G1,0))C 10.5 84 138 Upon request 
 CFBUS.020 (1) - CAN-BUS/Fieldbus (4x0,25)C 6.5 28 57 Upon request 
 CFBUS.021 - CAN-BUS/Fieldbus (2x0,5)C 8 38 83 Upon request 
 CFBUS.022 (1) - CAN-BUS/Fieldbus (4x0,50)C 8.5 43 87 Upon request 
 CFBUS.030 (2) - DeviceNet (2xAWG24)C+(2xAWG22)C 7.5 35 63 Upon request 
 CFBUS.031 - DeviceNet ((2xAWG18)C+2xAWG15)C 11.5 103 193 Upon request 
 CFBUS.035 - CC-Link (3xAWG20)C 9 43 91 Upon request 
 CFBUS.040 (3) - Ethernet/CAT5 (4x0,25)C 7 33 64 Upon request 
 CFBUS.045 (4) - Ethernet/CAT5/GigE (4x(2x0,15))C 8.5 41 86 Upon request 
 CFBUS.049 (5) NEW Ethernet/CAT6/GigE (4x(2x0,15))C 8.5 42 86 Upon request 
 CFBUS.050 - Ethernet/CAT6A (4x(2x0,15)C)C 10.5 82 135 Upon request 
 CFBUS.052 NEW Ethernet/CAT7 (4x(2x0,15)C)C 10.5 89 137 Upon request 
 CFBUS.055 - FireWire 2x(2x0,15)C+2x(0,34)C 8 39 82 Upon request 
 CFBUS.060 - Profinet (4x0,38)C 7.5 39 73 Upon request 
 CFBUS.065 - USB ((2xAWG28)+2xAWG20)C 5.5 27 45 Upon request 
 CFBUS.066 - USB ((2xAWG24)+2xAWG20)C 6.5 32 55 Upon request 
 CFBUS.070 - DVI (4x(2xAWG28)C+(2xAWG28)+3xAWG28)C 9 35 92 Upon request 
More about selected part:
Product page Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) This cable has been designed as star quad.
(2) produced without inner sheath
(3) This cable is designed as a star quad.
Note: Style 10138/21235, 300 V, 80 °C - as of production date 4/2012
(4) Note: Style 10138/21235, 300 V, 80 °C - as of production date 4/2012
(5) Style 1589/21371, 30 V, 80°C
Delivery times  
Delivery

from stock/ex stock

More information: