igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: GSM-0103-02
- Material: iglidur® G
- Shape: Shop sleeve bearings
- Dimensions:
- d1 1.5 mm
- d2 3 mm
- b1 2 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent coefficient of friction
- Resistant to edge pressure
- Resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
- Fogging behaviour according to DIN 75201-B
Total price: 1.80 EUR1.80 EUR / pc.
plus VAT and shipping charges
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G plain bearings. Therefore, the material is rightly called universal. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete among iglidur® materials. It performs very well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
Typical areas of application
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
Here you can find more applications:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
The widest range of different requirements is covered by iglidur® G plain bearings. Therefore, the material is rightly called universal. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete among iglidur® materials. It performs very well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
Typical areas of application
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
Here you can find more applications:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?