Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)
Marking industrial products
using a laser station
Order a free sample

Technical data:

  • What was needed: a laser station for marking industrial products
  • Requirements: 100% lubrication and maintenance-free, compact, lightweight, quiet and vibration-free, cost-effective
  • Products used: drylin® telescopic guide, drylin® W guide, drylin® SLW with lead screw linear unit and integrated dryspin® lead screw made of stainless steel
  • Success for the customer: a laser station for marking industrial products is being developed by Östling Marking Systems from Austria. To load the products into the machine, the operator must raise a sliding door. For this movement, the engineers use two drylin® W telescopic guides. In addition, a counterweight is placed inside - also mounted on a drylin® guide. Height adjustment of the work surface is also provided by drylin® SLW linear lead screw units, driven by a hand wheel. The components operate without lubrication and are also compact, lightweight, quiet and cost-effective.
Need more information? Contact us here
Laser station

Problem

Marking industrial products requires some skill. Östling Marking Systems GmbH developed an application that is an all-in-one laser station for marking products from different industrial sectors. The laser station's sliding door can be operated by hand allows people to insert and remove workpieces quickly. It has a compact design and must be waterproof and easy to move. Hence, the bearings must fit into a small installation space and should be telescopic. The customer also wanted light, quiet and cost-effective components for the application. To test the installed parts, they asked for prototypes.

Solution

Various igus® components have proven to meet the corresponding requirements. No alternatives were considered, the decision for igus® was obvious. Two drylin® W telescopic guides were installed to move the sliding door up and down. A counterweight is inserted on the inside via a deflection roller, which is mounted in a drylin® W guide. The dryspin® lead screws in the SLW lead screw linear units ensure an easy adjustment of the work surface. The collaboration with a sales representative worked flawlessly: they discussed the situation, identified suitable options and developed the appropriate solutions. Samples were provided for the prototypes.

The products used

Lead screws

dryspin® lead screws

Telescopic rail

drylin® telescopic rails

DC motor

drylin® SLW linear unit

Fixed flange ball bearings

drylin® W profile guides


Further application pictures

Laser station
Laser station

Do you have a question about our dryspin® lead screw technology?

Our expert Thorben Hendricks will answer all your questions about dryspin lead screw technology. Just fill in the contact form and we will take care of your query. We are looking forward to your message!

► Request contact online
► Make an appointment
► Expert support upon request by phone or with the video chat function
► Order a free sample
 
Request expert support here

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.