Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Pilates tool with drylin® W

Effective application for holistic training

The Pilates tool from Pilatech Srl is a specially designed application for performing exercises that improve health, fitness and posture. It combines the principle of the Pilates method with high-quality linear guide technology that enables precise and fluid movement. The linear systems ensure gentle and even movement, which means the muscles can be trained and strengthened effectively. The device offers various setting options to adapt the exercises to the individual needs and abilities of the user. It makes it possible to precisely control the resistance and intensity of the exercises to ensure safe and effective training. The combination of exercises and linear systems offers numerous advantages. On the one hand, the correct alignment of the body is supported during the exercises, which increases effectiveness and minimises the risk of injury. On the other hand, they enable fluid movement without jerking or swinging, which enables better control over the muscles and targeted strengthening of certain muscle groups. Pilates tools are used in the wellness and rehabilitation sector, whether in special centres, fitness studios or physiotherapy centres.

Profile:

  • What was needed: drylin® W linear systems, iglidur® plain bearings 
  • Requirements: To achieve a space-saving design that enables fast and quiet movements as well as remain resilient and maintenance-free in operation. Operation should be possible smoothly in any environment and ensure a long service life. An important challenge is to ensure that large weight loads can be handled without problems and that uncomplicated assembly is guaranteed. It is also important that the adjustment is lubrication-free. The rail and bearing should be kept completely clean so that there is no risk of contamination during transport, as well as when setting up and carrying out exercises. The tool should also be hygienically easy to clean - whether for end users or studios. In addition, there should be no maintenance work.
  • Products used: drylin® W linear systems, iglidur® plain bearings
  • Success for the customer: The igus® products used are characterised by their high resilience, maintenance-free specifications and long service life. They also enable fast, smooth and quiet movements. Our lubrication-free products drylin® W and iglidur® in particular have made a decisive contribution to this. The drylin® W linear systems offer a high load capacity and can easily handle large weight loads. Installation is also simple. Both the linear rails and the bearings are completely clean, so there is no risk of contamination when transporting, setting up and carrying out exercises. Our products are also hygienic and easy to clean.

Products used

drylin® W linear systems

drylin W
To the online shop

iglidur® plain bearings

iglidur plain bearings
To the online shop

Problem

Pilates tools in areas such as wellness and rehabilitation or physiotherapy centres may have inadequate structural design, which can lead to various problems.
Firstly, they can be unstable and move or wobble during training, which poses a safety risk. Products are often not lubrication-free, and after a while contamination occurs that makes transport, assembly and the performance of the exercises difficult or completely impaired.

In addition, the structure may not be ergonomically designed, which can lead to incorrect posture and strain. This in turn can lead to injuries or muscle strains. Another potential problem is insufficient adjustability of the equipment to accommodate different heights and weights or exercise requirements. This can make training difficult or ineffective. Overall, problems with the design of a fitness machine can frustrate the user and affect their training goals.

Solution

The Pilates tool was equipped with the high-quality and maintenance-free igus® products, drylin® W linear systems and iglidur® plain bearings, to enable optimal performance of the exercises. The igus® linear systems ensure precise, fluid and safe movement, allowing users to train and strengthen their muscles effectively. Thanks to the equipment's various lubrication-free setting options, the exercises can be individually adapted to the needs and abilities of each user. The drylin® W linear systems also enable precise control of the resistance and intensity of the exercises, which ensures safe and effective training. On the one hand, the drylin® W linear systems support the correct alignment of the body during exercises, which not only increases effectiveness but also minimises the risk of injury. In addition, they provide a fluid movement without jerking or swinging, giving users better control of their muscles and promoting targeted strengthening of specific muscle groups. The linear systems offer a high load capacity to easily handle large weight loads. Thanks to sliding technology, the adjustments are very quiet, assembly and cleaning is easy, and maintenance is completely eliminated. Our high-quality products can be used in Pilates tools with drylin® W linear systems in wellness and rehabilitation centres as well as fitness studios or physiotherapy centres. With different sizes and individual configuration options, the drylin® W linear system can be optimally adapted to the respective requirements in the configurator. All materials are extremely robust and ensure functionality in different environments.

Ask our expert

Icon_Button - Expert The igus® expert will gladly advise you – no strings attached.
Contact us here

Configurator

Icon_Button - Configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Download whitepaper

Icon_Button - White Paper When to use plastic linear bearings and linear guides with recirculating ball systems?
Download whitepaper

Application pictures




Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.