Référence | A -0,3 [mm] | H [mm] | E1 ±0,15 [mm] | E2 ±0,15 [mm] | Longueur- de base lx [mm] | Longueur de base ly [mm] | R [mm] | f [mm] | lt ±0,1 [mm] | tk [mm] | ts [mm] | tg | kt [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-XY-12 | 85 | 56 | 70 | 73 | 145 | 145 | 42 | 2 | 30 | 11 | 6,6 | 6,4 | |
SHT-XY-08 | 65 | 42 | 52 | 56 | 96 | 96 | 32 | 1,5 | 15,5 | 10 | 5,5 | 7 | |
SHT-XY-12-PL | 85 | 56 | 70 | 73 | 145 | 145 | 42 | 2 | 30 | 11 | 6,6 | 6,4 | |
SHT-XY-20-EWM-PL | 130 | 86 | 108 | 115 | 202 | 202 | 72 | 2 | 36 | 15 | 9 | 8,6 |
Référence | sg | d [mm] | T | l1 [mm] | d1 standard | d1 alternative | l2 [mm] | d2 standard | d2 alternative | ha1 [mm] | ha2 [mm] | W ha2-ha1 [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-XY-12 | M6 | 12 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 18 | 38 | 20 | ||
SHT-XY-08 | M5 | 8 | 15,5 | TR6x2/TR6,35x2,54 | 5 | 15 | 5 | 13 | 29 | 16 | ||
SHT-XY-12-PL | M6 | 12 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 18 | 38 | 20 | ||
SHT-XY-20-EWM-PL | M8 | 20 | 26 | TR18x4 | - | 26 | 12h9 | 23 | 63 | 40 |