igusigus-icon-cart(0)

Motor cables

chainflex® motor cables are available as PVC and TPE motor cables and as multi-core and single-core cables. Flame-retardant, oil-resistant, halogen-free and UV-resistant versions are available as shielded or unshielded cable. The chainflex® motor cables are used in high speeds and accelerations. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 5xd
  • Total shield with optimised braiding angle
  • Jacket materials: PVC, iguPUR, PUR or TPE
Nombre de produits : 0
Vous n'avez rien trouvé ? Contactez-nous via le chat igus® ou envoyez-nous un message