iglidur® JVFM/JVFI - clearance-free prestressed bearing

Special features

Clearance-free prestressed bearing

Completely free of clearance in unloaded state

Material: iglidur® J

Maintenance-free and calculable service life

 
When to use it?

When a radial and/or axial pretension of bearings is desired

When a derattling of the bearing in the unloaded state is required

When a clearance-free feel is required

When not to use it?

When a bearing version with reduced clearance is needed
Please contact us

When the pretension has to withstand high radial forces

When absolute clearance-free feature is required at high loads

 
 

iglidur® JVFM, metric

Part No.:
d1:
Dimensions [mm]
Part no. d1 d1-Tolerance
E10
d2 d3 b1
h13
b2 b3 s
+/- 0,1
   
 JVFM-0810-10 (1) 8 +0.083/+0.025 10 15 10 1 2 0.44 Upon request 
 JVFM-1012-10 (1) 10 +0.083/+0.025 12 18 10 1 2 0.53 Upon request 
 JVFM-1214-12 (1) 12 +0.102/+0.032 14 20 12 1 2 0.53 Upon request 
 JVFM-1416-12 (1) 14 +0.102/+0.032 16 22 12 1 2 0.53 Upon request 
 JVFM-1517-15 (1) 15 +0.102/+0.032 17 23 15 1 2.5 0.53 Upon request 
 JVFM-1820-11 (1) 18 +0.102/+0.032 20 26 11 1 2.5 0.5 Upon request 
 JVFM-1820-18 (1) 18 +0.102/+0.032 20 26 18 1 2.5 0.53 Upon request 
 JVFM-2023-20 (1) 20 +0.124/+0.040 23 30 20 1.5 2.5 0.62 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1) The specified d1 tolerance adjusts itself after the force fitting. Test method

iglidur® JVFI, inch

Part No.:
d1 [inch]:
Dimensions in inches
Part No. d1 d1-Tolerance
E10
d2 d3 b1
h13
b2 b3 s
+/- 0,1
   
 JVFI-0608-06 3/8 0.3785 0.3762 1/2 0,7500 0.3752 0.046 0.098 0.021 Upon request 
 JVFI-1012-10 5/8 0.6292 0.6265 3/4 1.0000 0.601 0.046 0.098 0.021 Upon request 
 JVFI-1214-12 3/4 0.7549 0.7516 7/8 1,125 0.726 0.046 0.098 0.021 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

iglidur® JVSM/JVSI

Fully clearance-free in unloaded state, material: iglidur® J, maintenance-free and predictable service life

iglidur® JVSM/JVSI