igusigus-icon-cart(0)

iglidur® G, thrust washer, mm

The all-round classic with an excellent price/performance ratio
iglidur® G, thrust washer, mm
igus-icon-lupe
iglidur® G, thrust washer, mm drawing
igus-icon-lupe
1 from 2
iglidur® G, thrust washer, mm
iglidur® G, thrust washer, mm drawing
  • Part number: GTM-0408-005
  • Material: iglidur® G
  • Shape: Shop thrust washers
  • Dimensions:
    • d1 4 mm
    • d2 8 mm
    • s 0.5 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® G | The general purpose bearing
 
  • Over 650 sizes available from stock
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • Lubrication-free and maintenance-free
iglidur® G covers an extremely wide range of different requirements – it is truly "all round". The material is ideal for universal applications, a true "all-rounder". Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete amongst iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
 
Typical application areas
 
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Loockmann-Rittich
Stefan Loockmann-Rittich

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH