igusigus-icon-cart(0)

iglidur® A180, flanged bearing, mm

The FDA-compliant all-rounder
iglidur® A180, flanged bearing, mm
igus-icon-lupe
iglidur® A180, flanged bearing, mm drawing
igus-icon-lupe
1 from 2
iglidur® A180, flanged bearing, mm
iglidur® A180, flanged bearing, mm drawing
  • Part number: A180FM-0608-06
  • Material: iglidur® A180
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® A180 | The FDA-compliant all-rounder
Bearings made of iglidur® A180 are suitable for use in direct contact with food. They are therefore the ideal solution for bearing points on machines for the food and packaging industry, medical equipment manufacturing, small household appliances, etc. Even where wet cleaning or process-related contact with moist media is the order of the day, iglidur® A180 is characterised by minimal moisture absorption.

Typical application areas

Beverage industry
Food industry
Medical technology

You can find further possible applications here:
Industry solutions

 
When to use it?
  • When the bearings have direct contact with food
  • When FDA compliance is required
  • When a low noise level is required
  • When low moisture absorption is fundamental
When not to use it?
Use our filter options to find the right product for you 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Assembly
iglidur® bearings are press-fit bearings. The inner diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Loockmann-Rittich
Stefan Loockmann-Rittich

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH