Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Pulley module for excavator

In use with high forces, weather, strong vibrations and dust

Profile

What was needed: 
Double joints, fixed flange bearings, thrust washers and aluminium shafts for a pulley module

Requirements: 
High-load, weather-resistant bearing technology that can be used under heavy dust loads

Industry: 
Construction machinery

Success for the customer: 
Maintenance-free and reliable bearing positions, plain bearings with a predictable service life. Lead screw nuts specially developed for this application for trapezoidal lead screws
Excavator with pulley module
Excavator with pulley module

Working at a depth of 65 metres

Ets Payant, a French company, produces a pulley module which is attached under an excavator boom and moves earth out of pits up to 65 metres deep. All components must withstand weather conditions, dust and severe impacts. That is why the design engineers used igubal W300 double joints, iglidur P fixed flange bearings, iglidur G thrust washers, and drylin R aluminium shafts.
 
The pulley module is designed for a conventional 40-ton hydraulic excavator and consists of a winch module and a hose reel. It weighs just under 7 tons and is attached to the boom of the excavator with a quick coupling system. In addition, there is the guide roller module, which is also attached to the end of the shovel of the bucket with a quick coupling system. 

Used in underground railway construction

The excavator with pulley module is used, for example, in the construction of underground railway lines that pass underneath the already existing underground railway network. It is therefore used in urban areas and must therefore be as compact and easy to transport as possible. In fact, the dimensions in the transport position with the hose reels folded in are identical to those of the conventional excavator.
 
With its grab, the excavator can move large quantities of earth out of the underground tunnels and load a whole 5 tons of material in one swoop. Loads and forces acting on the machine are thus considerable. Added to this are the weather, strong vibrations and dust. The operating conditions for all components are therefore demanding.
Excavator with pulley module in transport position

You can find the products used here




Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.