Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Solar steam system saves CO2

Profile

What was needed: 
plain bearings for precision bearings
Requirements: 
outdoor application, UV radiation, temperatures between -30 and 60°C, long service life, maintenance-free and cost-effective, can be used in dust, dirt and storms
Industry: 
solar thermal
Success for the customer: 
iglidur plain bearings meet all requirements and even the required service life of 20 years.

Problem:

Plain bearings were sought for a precision bearing system that would function and always be reliable even under adverse weather conditions, constant UV radiation and in hot and cold conditions.

Solution:

With iglidur plain bearings made of the material J UV, the ideal solution was found for the approximately 1,000 bearing points in each plant. The material was specially developed for use in UV radiation and is durable, reliable and maintenance-free even in sunlight.

Solar steam systems

Quickly and easily installed

Solar steam systems from ECOTHERM can be installed on roofs of industrial production plants to reduce the consumption of fossil fuels of existing steam boilers. Installation on the hall roof is quick, connecting the solar steam system is simple and users reduce their CO2 emissions.

Ecotherm has adapted the technology of concentrated solar power to the requirements of industrial steam applications. The sun is focused on a collecting tube by a series of movable mirrors. Water flowing through the collecting tube is converted into steam by the concentrated rays of the sun. The steam is then fed into an existing steam system at a specific temperature and pressure. Steam generation by a steam boiler running on fossil fuels can be reduced accordingly. This not only saves costs, but also CO2.

20 years service life is not a problem

It is particularly important that the mirrors of the system can be adjusted very precisely, as this has a significant influence on the efficiency of the system. This requires a precision bearing, for which iglidur plain bearings are used. The plain bearings had to be suitable for outdoor use and able to withstand high UV radiation. All this in a temperature range between -30 and +60°C. Further requirements of Ecotherm were a plain bearing service life of 20 years, maintenance-free operation and low costs. All these requirements can be met by iglidur J UV plain bearings.
Solar steam systems

Here you can find the products used




Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.