Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)
Rehab device Prodrobot
Automatic gait trainer
Order a free sample

Lubrication-free linear technology enables smooth adjustments in rehabilitation equipment

Maintenance-free and durable lead screw technology and plain bearings help in this gait trainer.

Technical data:

  • What was needed: A rehabilitation device that rehabilitates patients with lower limb dysfunction
  • Requirements: 100% lubrication-free and maintenance-free, quiet and vibration-free, lightweight, easy installation
  • Products used: dryspin® high helix lead screw with matching lead screw nut, xiros® ball bearing, iglidur® J plain bearing bushing, drylin® steel shaft
     
  • Success for the customer: A movable orthosis with variable length and numerous adjustable leg cuffs allows the Prodrobot to be adapted in a wide range. The parts installed by igus allowed smooth rehab device adjustment. A long service life and operation suitable for the disabled are guaranteed because igus products require no lubrication or maintenance. Thanks to the simple adjustment, the device is suitable for patients from 115cm to 150cm. The measurements are based on the length of the lower limbs.
Do you need more information? Contact us here
Racing sailboat

Problem

All individual components used in medical devices must meet special requirements. For example, the devices must not make any noise, should be maintenance-free and must have a low component weight. These features are particularly important for the automatic gait trainer from Prodrobot. The rehabilitation device has been specially developed for children with impairments and diseases of the lower limbs. It must therefore be easily and quickly adjustable in size and as light as possible so that rehabilitation is affected as little as possible. 

Solution

igus products create normal conditions with special consideration of medical requirements. They are built into the foot distance adjustment mechanism and thus help with rehabilitation of the lower extremities. The iglidur J bar stock is easy to process. All igus components are easy to install, require no maintenance and are available throughout the entire product life cycle. When repositioning the patient's foot, no noise is produced by the individual parts from igus.

Further application pictures:

Rehabilitation device
Rehabilitation device

Products used

dryspin® high helix lead screws

Lead screws

dryspin® high helix lead screw nuts

Lead screw nut

xiros® ball bearings

Plain bearings

iglidur® plain bearing bushing

Plain bearings

drylin® stainless steel shaft

Plain bearings

Do you have questions about drylin® lead screw technology?

Our expert Thorben Hendricks will answer all your questions about drylin lead screw technology. Just fill out the contact form and we will take care of your issue. We are looking forward to your message!

► Request contact online
► Make an appointment
► Expert support upon request by phone or with the video chat function
► Order a free sample
 
Request expert support here

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.