Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Shock absorber

The level of the lateral load, which the shock absorber is able to withstand, had to be increased. But there was no direct support for the piston rod. It could only cope with 30% of the maximum energy output. The gap between the bearing and the rod caused the piston rod to wear unevenly on the seals, which resulted in premature failure. A special size bearing was developed so that it fits into the existing bearing without hindering the wall thickness. The iglidur® G bearing provides adequate support for the piston rod, meaning that the joint can handle over 70% of its maximum energy output.
Shock absorber

Go to applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.