Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Smooth-running plain bearings for easy wheel mount handling for passenger vehicles

iglidur plain bearings enable uncomplicated wheel mount handling in the automotive industry.

The rotation of a wheel mount unit from the horizontal to the vertical position is done via two pivot axes. Wittenbauer GmbH uses iglidur plastic plain bearings (QSM-2023-30, GFM-3034-26) as support. Since installation, the wheel mount handling system has been in daily use at the customer's without any problems. The operator has no problems pivoting the wheel carrier unit due to the smooth-running pivot axis.

Profile

  • What was needed: iglidur plain bearings
  • Requirements: Smooth-running bearing, which allows easy operation of the wheel mount handling with the least possible effort
  • Industry: Automotive industry
  • Success for the customer: iglidur plain bearings are lubrication-free and operate smoothly. Since installation, they have been in daily use without any problems, and the amount of work required to operate the wheel mount handling system has been reduced to a minimum.
Wheel mount handling

Problem

A wheel mount unit consists of a brake disc with bearing and drive stub (for all-wheel drive), a brake calliper and a steering knuckle. While such a complete wheel mount unit is delivered in the horizontal position, further transport takes place in the vertical position. A wheel mount handling system is used for this purpose, which simplifies the pivoting (transfer) of a wheel mount unit from the horizontal position to the vertical position. It must be simple, fast and require little effort.
The wheel mount unit is rotated via central pivot axes that are mounted on plain bearings. It must allow reliable but also smooth rotation so that the user is not physically burdened as much as possible.

Solution

As the pivoting must take place easily and with little effort, and the worker should be subjected to little physical strain, the pivoting axes are now mounted on iglidur plastic plain bearings.
Specifically, two iglidur plain bearings (QSM-2023-30) as well as four further iglidur plain bearings with flange (GFM-3034-26) are used in the wheel mount handling. The iglidur bearings are particularly light and work without external lubricants thanks to self-lubrication. This means they are maintenance-free and work reliably and always smoothly in wheel mount handling. Since the installation of the plain bearings, the wheel mount handling has been in daily use without any problems. The operator's effort is reduced to a minimum by a smooth-running rotary axis.


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.