Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Wire bending technology

Profile

  • What was required: plain bearings for a load of approx. 170,000 strokes at 3mm per day
  • Manufacturing process: bar stocks
  • Requirements: no wear, large contact surface
  • Material: iglidur bar stocks
  • Sector: manufacturing industry
  • Success for the customer: higher cyclic output with fewer strokes
Rotary transfer machine with press
SPEEDMAX is a revolutionary innovation: by combining two well-tested bending technologies in a newly developed machine, speed, set-up time, variability and energy efficiency are significantly optimised. The machine can produce up to 200 parts with up to 20 bending processes per piece within one minute. The technical challenge: extremely high cyclic output at minimal strokes. At some positions, the load reaches values of approximately 170,000 strokes at 3mm each per day. Glide bars mounted on ball bearings wear within the shortest time in this application. SPEEDMAX is designed as rotary transfer machine, and about 90 servo-electrical drives are installed. Plastic bearings from igus® are mounted at 18 different positions in this plant. They are located at all linear adjustable aggregates, such as finger benders, presses and the output. Additionally, plates made of iglidur® bar stocks are installed – some plain bearings with a larger contact surface have been manufactured.

Schmale Maschinenbau GmbH, Jörg Kiesow, Altena, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.