Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Robotic systems – 2017 silver manus®

gripper arm
“OCEAN INNOVATION SYSTEM” has developed a gripper arm that can dive and be applied under water to a depth of 500 metres. The system is equipped with more than 30 igus® flange bearings. The arm has a load-bearing capacity of 16 kg (dynamic) to 50 kg (static) in the extended state. The requirements to the parts from igus®: Applicable in fresh- and seawater, resilient up to 150 MPa, low weight, wide range of shapes, maintenance-free and cost-effective.
 
The following igus® components were installed:
1

8x XFM-0507-05

2

4x XFM-0608-04

3

2x XFM-1012-05

4

6x XFM-0810-05

5

6x XFM-2023-21

6

6x XFM-1012-06

Ocean Innovation System, Laurent Tardivon, Clapiers, France

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.