Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Model making

In the RC model construction, individual systems such as flaps or rudders are moved by so-called “servos”. A rotating disc (approx. +- 60°) is responsible for the output in which the connection of a Bowden cable or a rod is mounted. In real life, electrical, mostly hydraulic or pneumatic linear actuators realize the articulation in airplanes, ships, cars and trucks. Because the “servos” also optically do not correspond with the original actuators, they are installed, hidden inside the body. To compensate this deficit, electrical versions have been developed in miniature form: They show a linear movement and its design comes close to the original, so that they can be visibly installed at the point where they really are. During the phase of development, it became clear that the crux was the guide of the plunger, which is exposed to relatively high forces. The solution: An iglidur® plain bearing with collar. The new linear actuators are successfully on the market since the beginning of 2016.
RC - Model making

Bauer Feinmechanik, Robert Bauer, Geisenfeld, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.