Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Hunting

A cleaning rod with rotatable handle to clean weapons: It needs to be supported smoothly so that the brushes can follow the twist of the turns and fields in the barrel. Two collar bushings made of the material iglidur® M250 are used to support the rod axially and radially in the grip. The protection of the sensitive muzzle can be ensured by suitable collar bushings. Conventionally used ball bearings are expensive and require precise bearing seats. They need to absorb forces in radial and axial directions, they are sensitive to shock, and are not resistant against cleaning agents. The bushes form igus® have several pluses: They are resistant against chemicals and pollution and have an almost unlimited lifetime. The requirements for the bearing sets are minor, they balance tolerances, and they are cheaper than rolling bearings. They absorb impacts and do not create noise during operation. The cleaning rod rotates very evenly. An excellent surface feel and visual appearance can be achieved by the free selection of the grip material (aluminium, stainless steel).
A cleaning rod with rotatable handle

BORE AND MORE, Claus Florschütz, Bayreuth, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.