Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Silver manus® 2019 - Sports catamaran

Task was the construction of a mechanical flight control system for a hydrofoil sailing ship. Electronic or hydraulic solutions are only the second choice as they require energy storage and provisioning, to name just a few challenges. Various products from the igubal® and drylin® product groups now ensure the function of the "iFLY15" sports catamaran, a sailboat that lifts itself completely out of the water on hydrofoils.
 
Tight tolerances for appropriate control precision and high reliability of the components are absolute prerequisites. The components have to withstand a variety of environmental conditions, such as moisture, extreme temperature fluctuations, impact loads from flotsam, and more. Freedom from lubrication is of particular importance: On the one hand, the bearings should be maintenance-free, but there is practically no maintenance in everyday life. On the other hand, a lubrication would attract dust and sand from the ship berth and damage the bearings quickly. Since it is an application in a recreational sports equipment for private individuals, the construction must remain affordable. These requirements are fulfilled by the igus® products.
igubal® pillow block bearing and rod end bearing in the sports catamaran Two igubal® pillow block bearings together with an igubal® rod end bearing in the sports catamaran
A wide variety of igus® components are built into this sports catamaran. A wide variety of igus® components are built into this sports catamaran.  
Part with further igus® components drylin® linear guides have been used in the catamaran as well.

CEC Catamarans GmbH, Ernst-Michael MILLER, Grünwald, Germany

Here, you can find the products used


Here you can find further interesting applications from very different areas of use


More winners of manus® 2019

Go to manus® competition



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.