Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Analysing technology

„SpeciMold“ from Brabender is an inline specimen-injection moulding system for recipe optimisation and quality assurance in the area plastic processing. The system subdivides into the heated SpeciMold blocks by piston and nozzle and a tool shape, which is opened and closed via a toggle lever mechanism. It is used in the classical compounding line between twin-screw extruder and nozzle head. The toggle lever mechanism corresponds primarily with the design of a conventional injection-moulding machine. The guides of the moved form plate as well as the support of the toggle lever are solved by igus® plain bearings from the drylin® R series: Four plain bearings are used in the executed version with lowered bearing clearance RJuM-12-30. The mechanics of the toggle lever is in addition supported by two press-fit bushes drylin® R-WLM. The stability of the process could only be reached with the use of these plain bearings. Besides solving the mechanical problems, a maintenance- and lubrication-free bearing is advantageous, especially for laboratory users.
Inline test specimen injection moulding system

Brabender GmbH & Co. KG, Stephan Mühlhausen, Duisburg, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.