Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Solar panels

drylin® lead screw drives and igubal® spherical bearings in solar technology


Technical data:
  • What was needed: smooth operation under extreme ambient conditions
  • Requirements: insensitive to dirt, maintenance-free, smooth movement
  • Industry: Solar technology
     
  • Success for the customer: drylin® lead screw technology and igubal® spherical bearings ensure perfect operation at extreme temperatures and with weathering effects due to wind, water, dirt and dust.
     
Go to solar panels: With the help of a solar panel, sunrays can be converted directly into electrical energy. Several panels result in a solar module, which can be mounted statically or dynamically. The application shown here is a moving solar module, i.e. the solar panels automatically move with the sun. This workflow must function smoothly.


Products used

Solar technology

drylin® lead screw technology in solar plants

  • Lubrication-free and maintenance-free
  • Dry operation
  • Resistant to dirt
  • Longer service life 
  • High level of efficiency
  • Various designs
Go to drylin® lead screw technology
Solar technology

igubal® spherical bearings in solar plants

  • Lubrication-free and maintenance-free
  • self-aligning bearings
  • Insensitive to impacts and vibrations
  • Resistant to dirt
  • Vibration-dampening

Go to igubal® spherical bearings

Problem

Extreme temperatures and weathering by wind, water, dirt and dust push metallic bearings to their very limits when they are used in solar power systems.

Solution

igus® polymer bearings can be used in very extreme environments and with high loads and are maintenance- and lubrication-free.

Solar technology

Further maintenance-free and reliable igus® solutions for long-term energy generation

Your benefits at a glance:

  • Maintenance and lubrication-free
  • UV-resistant
  • Insensitive to dirt and dust
  • Weather-resistant
  • Corrosion-free
  • Long predictable service life
  • Customised solutions
Obtain more information


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.