Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Chaleur mobile

Four pour la sidérurgie

In the steel industry, large industrial furnaces are used to heat rollers up to 1000°C within 240 min.  Bättenhausen Wärmetechnik GmbH in Wetzlar is a modern manufacturing company specialising in electrical controls and switchgears as well as the steel construction of these very furnaces. For a project, a completely new type of furnace system has now been designed that requires approx. 79-90 min. and thus only a third of the usual time to heat the rollers.
Since the furnace is supplied with gas, compressed air and electricity and also requires various control and measuring system cables, a guidance system for all these cables had to be found that was both flexible and resistant to the heat in the plant. Furthermore, the oven is movable, which meant that a particularly flexible system had to be used.  Therefore, an E4/00 family energy chain from igus is used today.

Furnace


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.