Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Energy chain system e-loop in bucket wheel excavator
 

Description of application


  • Installations: Bucket wheel excavator chalk
  • Industry: Cement industry
  • Customer requirements:
    • Suitable for heavy duty applications
    • Quick assembly
    • Robust
  • Solution from igus: Energy chain system e-loop®

Holcim (Deutschland) GmbH uses a bucket wheel excavator in Lägerdorf (Schleswig-Holstein) to mine chalk as a raw material for cement production. The excavator works together with a spreader. Both devices are connected by several single cores with high cross sections. Holcim and igus have installed the new e-loop energy supply system to protect and guide the cables safely. The e-loop was developed for tough and heavy duty applications. It combines the advantages of a polymer energy chain with those of a high-strength pull rope. Inside the e-loop energy chain, the pull rope transfers the pull force to the mounting brackets and the structure. As a result, the cables are kept completely free of strain. The modular e-loop made of high-performance polymer always enables a defined bend radius and easily copes with vibrations and impacts. The system was installed around the existing cable harness in a joint project. Instead of the planned 8 hours installation time, the work was completed after only 4 hours.
Bucket wheel excavator
Bucket wheel excavator
Bucket wheel excavator



Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.