Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Consistently high holding force guaranteed:14-09-15
Angled joints made of tribologically optimised plastics are becoming increasingly popular, whether in the automotive, machinery or plant construction. Just like the low cost, low weight, corrosion resistance and long service life speak in favour of the igus angled joints. In addition, you can eliminate external lubrication with the use of an incorporated dry lubricant and they are therefore practically maintenance free. These positive features characterise the new demountable option as well. The iglidur RN 56 material has particularly good friction coefficients, low wear and robustness. The crucial factor is that the ball pin, which is made of galvanised steel, stainless steel or plastic, is always kept stable compared to the standard part, With the demountable angled joint the user has a component in variable lengths from 100 mm. which makes it suitable for demanding environments such as accessories for pneumatic cylinders and gas springs. |