Mon interlocuteur
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
DE(FR)

Presse

Vous avez des questions ? Vous avez besoin de documentation ?
Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger.
Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax !
 
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ?

Articles de presse par domaine

New: Ball pivots with internal or external thread for flexible installation02-09-13

Joint bearing novelty from igus allows simple connection

For direct connection of pneumatic cylinders and pneumatic springs, the igus GmbH now has a new ball bin with internal thread in the igubal program, the product range of pivoting bearings from igus. This ball pivot can include the also new plastic flanged housing or other connector elements as another option. This saves components and shorten overall assembly processes.

The offered internal thread of the ball pivot, which is unique within the market, makes an installation of other connector elements for pneumatic cylinders and pneumatic springs needless. For this reason, customers have more freedom with respect of their designs. Because the pivot - typical for igubal joint bearing products – is flexible in the stabile plastic flange bearing, installation options could be simplified too. Furthermore it saves weight, space and misalignment can be compensated.

The combination of a metallic ball pivot, optionally made of steel or stainless steel, with a plastic housing of high stability, allows this component to be used even among the most adverse conditions. Due to no external lubrication being required, an application that can be used in environments with dust and dirt, chemicals, humidity or chancing temperatures is possible. Another typical feature of the plastic bearing, is the vibration dampening that avoids swinging of the components in high-frequency applications.

Can be delivered in three sizes within 24 hours
Ball pivots from igus are available as internal or external thread in three sizes according to DIN mounting dimensions (M6, M8 and M10). A variant with fine thread is also available on short call. The size of the associated plastic flange bearings varies between a width of 25 and 38 mm, depending on the desired mounting dimension. In addition to trouble-free installation, and to increase the freedom of construction, there is quick delivery of the components, because the products can be ordered online from stock and will be ready to deliver within 24 hours.


Les termes "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur" et "xiros" sont des marques protégées de la société igus en République fédérale d'Allemagne et le cas échéant à niveau international.

La société igus signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants de câbles confectionnés pour moteurs indiqués sur ce site Web. Les produits proposés par igus® France sont des produits de la société igus, réservés aux professionnels.