Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Wear-resistant sliding and free designing with new igus plate strips29-11-18
High-performance plastics from igus are in demand wherever freedom from lubricant, corrosion and maintenance is required. Be it in the glass industry, food technology or special mechanical engineering. igus already has more than 50 high-performance polymers as plain bearings in the product range, for a wide variety of applications. The specialist also offers 27 of its materials as bar stock. Customers can use the high-performance polymers to mill custom solutions and small batches themselves or order them from igus. In order to give users even more design freedom in terms of geometry when designing their wear-resistant special solution, igus now also offers five of its materials as highly abrasion-resistant plate strips. In addition to the classic iglidur W300 and the cost-effective J4, the FDA-compliant iglidur A500 material as well as the high-temperature endurance runner C500 and iglidur J350, the specialist for temperatures up to 180 degrees Celsius, complete the range. All sliding plates are offered by igus with a 15 millimetre thickness and 160 millimetre width. |