Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Front-loader test rig from igus tests durability of plastic versus metal19-10-17
The igus test laboratory is 29,600 square feet, quite possibly the largest in the industry. Inside, the movements of energy chains, chainflex cables and plastic bearings are continuously assessed. The newest addition to the igus laboratory is a front-loader test rig, made specifically to mimic applications in the agricultural and construction equipment industries that handle high loads. Numerous bearing and shaft combinations are being tested outdoors under conditions mimicking real application challenges. Direct comparisons of plastic and metal bearings are also being tested. |