Change Language :
iglidur H370 is an advanced development of the iglidur H series. The material is characterised by particularly low total moisture absorption and clearly enhanced wear resistance. With regard to the mechanical and thermal characteristics, iglidur H370 shows the same properties as iglidur H.
| Descriptive technical specifications | ||
|---|---|---|
| Wear resistance at +23°C | - 🟧 🟧 ⬜️ ⬜️ ⬜️ + | More information on wear resistance |
| Wear resistance at +90°C | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Wear resistance at +150°C | - 🟧 🟧 🟧 🟧 ⬜️ + | |
| Sliding properties | - 🟧 🟧 🟧 🟧 ⬜️ + | Coefficient of friction, dynamic, against steel: µ 0.07-0.17 |
| Wear resistance under water | - 🟧 🟧 🟧 🟧 🟧 + | |
| Media resistance | - 🟧 🟧 🟧 🟧 🟧 + | More information on media resistance |
| Resistant to edge pressures | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Resistant to shock and impact loads | - 🟧 🟧 ⬜️ ⬜️ ⬜️ + | |
| Dirt resistance | - 🟧 🟧 ⬜️ ⬜️ ⬜️ + |
With increasing temperatures, the compressive strength of iglidur H370 plain bearings decreases. The temperatures prevailing in the bearing system also have an influence on the wear. The wear rises with increasing temperatures. Additional securing is required at temperatures higher than +100°C.
Temperatures, coefficient of thermal expansion
| min. application temperature | Upper application temperature, long-term | Upper application temperature, short-term | In addition secure axially from |
|---|---|---|---|
| -40°C | +200°C | +240°C | +100°C |
The maximum permitted surface speed is dependent on whether the temperature at the bearing point becomes too high or not. iglidur H370 is suitable for surface speeds of 1.2m/s (rotating) and 4m/s (linear). The maximum values stated in the table are only valid for minimum pressure loads and are often not achieved in practice.
Surface speeds of various iglidur materials
| Maximum surface speeds [m/s] | Rotating | Oscillating | Linear |
|---|---|---|---|
| Long-term | 1.2 | 0.8 | 4.0 |
| Short-term | 1.5 | 1.1 | 5.0 |

Diagram 01: Permissible pv values for iglidur H370 plain bearings with 1mm wall thickness in dry operation against a steel shaft, at +20°C, mounted in a steel housing
X = Surface speed [m/s]
Y = Load [MPa]
The maximum recommended surface pressure is a mechanical material parameter. No conclusions regarding the tribological properties can be drawn from this. With increasing temperatures, the compressive strength of iglidur H370 plain bearings decreases. Diagram 02 shows this relationship. Diagram 03 shows how iglidur H370 undergoes elastic deformation under radial load. At the maximum recommended surface pressure of 75MPa the deformation amounts to about 2.5% at room temperature.
The coefficient of friction alters only little, like the wear resistance with increasing load and surface speed (diagrams 04 and 05).
Coefficient of friction against steel (Ra = 1µm, 50HRC):
| iglidur H370 | dry | Greases | Oil | Water |
|---|---|---|---|---|
| Coefficient of friction μ | 0.07-0.17 | 0.09 | 0.04 | 0.04 |
Diagrams 06 and 07 display the results of tests with different shaft materials executed with plain bearings made of iglidur H370. With loads up to 2MPa in rotating applications, the hard-chrome-plated shaft is the best mating partner for iglidur H370 plain bearings. The high coefficient of wear with 304 stainless steel shafts, which due to their extremely ground surfaces are prone to the stick-slip effect, is striking. Despite same values in the lowest range, the HR carbon steel shaft shows already better values than Cf53 with loads of 2MPa. On the other hand, the 304 stainless steel shaft shows a clear advantage in pivoting movements.
iglidur H370 plain bearings are resistant to chemicals. They are resistant to most lubricants. iglidur is not affected by most weak organic and inorganic acids.
All data at room temperature [+20 °C], + resistant 0 conditionally resistant - non-resistant
| Chemicals | Resistance |
|---|---|
| Alcohols | + |
| Greases, oils without additives | + |
| Hydrocarbons | + |
| Fuels | + |
| Strong alkalines | + |
| Strong acids | + to - |
| Diluted alkalines | + |
| Diluted acids | + up to 0 |
iglidur H370 plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed for press-fit into a housing machined to a H7 tolerance. After being assembled into a nominal size housing, in standard cases the inner diameter of the bearing automatically adjusts to the F10 tolerances. For particular dimensions the tolerance differs depending on the wall thickness (please see product range table).
Important tolerances according to ISO 3547-1 after press-fit:
| Diameter d1 [mm] | Housing H7 [mm] | iglidur H370 plain bearing F10 [mm] | Shaft h9 [mm] |
|---|---|---|---|
| up to 3 | +0.000 +0.010 | +0.006 +0.046 | -0.025 +0.000 |
| > 3 up to 6 | +0.000 +0.012 | +0.010 +0.058 | -0.030 +0.000 |
| > 6 up to 10 | +0.000 +0.015 | +0.013 +0.071 | -0.036 +0.000 |
| > 10 up to 18 | +0.000 +0.018 | +0.016 +0.086 | -0.043 +0.000 |
| > 18 up to 30 | +0.000 +0.021 | +0.020 +0.104 | -0.052 +0.000 |
| > 30 up to 50 | +0.000 +0.025 | +0.025 +0.125 | -0.062 +0.000 |
| >50 to 80 | +0.000 +0.030 | +0.030 +0.150 | -0.074 +0.000 |
| >80 to 120 | +0.000 +0.035 | +0.036 +0.176 | -0.087 +0.000 |
| > 120 up to 180 | +0.000 +0.040 | +0.043 +0.203 | +0.000 +0.100 |
✓ iglidur H370 plain bearings included
✓ Templates for finding the perfect material for your application
✓ iglidur bearing technology catalogue



In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm