After selection of your ZIP code, we designate the relevant staff to attend to you at once.
We issue a guarantee of up to 36 months on our cables with confidence, since we can make reliable predictions about their service life thanks to over 30 years of experience and 700 concurrent experiments.
igus is now the first German company to have this promise validated for chainflex cables. In a complex certification process, the US "Underwriters Laboratories" institute confirmed the accuracy of the following text: "igus 36-month chainflex cable guarantee and service life calculator based 2 two billion test cycles per year". This makes the Cologne-based company the first in Europe to have the veracity of an advertising statement confirmed by a testing institution. In future, every chainflex cable that leaves a factory anywhere in the world will be given the UL marketing label with its unique number (B129699) that refers to igus.
A total of 1,044 of the more than 1,350 cables in the portfolio and available from stock already have classic UL approval. This is a prerequisite for smooth system commissioning in the US. Exporting systems to America will therefore be a smooth process. The combination of UL approval and UL marketing label benefits export efforts twice over.
These statements create reliability and planning security for your entire investment process, especially now that they have been confirmed by an external body! Learn all about UL verified in the free-of-charge white paper:
CF9.15.18 control cable withstands 526,000 strokes at a temperature of -40°C
CFBUS.LB.049 bus cable lasts for more than 24 million strokes
CF240.PUR data cable withstands 30 million strokes with a bend radius of 75mm.
Servo cable CF29.25.15.02.01.D withstands 45 million strokes with a bend radius of 100mm.
CFROBOT8.PLUS.045 bus cable withstands 15 million cycles in a +/-180° twisted energy chain.
CF113.D measuring system cable withstands 32 million strokes with a bend radius of 55mm.
CFBUS.PUR.049 bus cable withstands 17 million strokes with a bend radius of 75mm.
CF270.UL.25.04.D guaranteed to achieve more than 18 million strokes
CF298.05.04 data cable withstands 54 million strokes with a bend radius of 18 mm.
CF38.250.04 motor cable withstands 43 million strokes with a bend radius of 175 mm.
CF211.PUR.02.14.02 data cable withstands 25 million strokes
PVC CF211 data cable withstands 53 million strokes with a bend radius of 75mm.
CF270.UL.100.1.D servo spindle cable - guaranteed to achieve more than 22 million strokes.
CFROBOT8.045 bus cable (Ethernet cable) withstands 22 million cycles in an energy chain twisting +/-180°
CF11.D measuring system cable withstands 66 million strokes with a bend radius of 75 mm.
CF21.UL servo cable with 20% under-bending withstands 54 million strokes
CFROBOT5.501 fibre optic cable for robots withstands 28 million cycles at +/- 180°/m torsion.
CF5.10.25 control cable withstands 42 million strokes with a bend radius of 100 mm.
CFBUS.045 bus cable (Ethernet cable) withstands more than 77 million strokes in an endurance test.
CF98.05.04 control cable withstands 139 million strokes with a bend radius of 18 mm.
CFTHERMO.K.001 thermocouple cable withstands 97 million strokes with a bend radius of 48 mm.
CFLG.2LB fibre optic cable withstands 50 million strokes with a bend factor of 35 mm.
Special cable CFSPECIAL.182.045 Profibus achieves a maximum tensile load of 2800 N.
CF430.D motor cable withstands 17 million strokes with a bend radius of 175 mm.
PUR CF270.UL.D servo cable withstands 27 million strokes with a bend radius of 125 mm.
CFROBOT.036 motor cable withstands 17 million cycles with a bend radius of 110 mm.
CFBUS.052 bus cable (Ethernet cable) withstands 41 million strokes with a bend radius of 100 mm.
CFROBOT8.060 Profinet bus cable withstands 6 million cycles with a bend radius of 145 mm.
Profinet bus cable CFBUS.060 than 59 million strokes with a bend factor of 63 mm.
Cable design: (4G2.5)C
Achieved service life: almost 15 million strokes
Bend radius e-chain: 125mm
Bending factor: 10.6xcable diameter
Cable design: (4G16.0)C
Achieved service life: more than 10 million strokes
Bend radius e-chain: 250mm
Bending factor: 11.3xcable diameter
Cable design: 12G1.0
Achieved service life: more than 10 million strokes
Bend radius e-chain: 100mm
Bending factor: 9.3xcable diameter
Cable design: (4G2.5)C
Achieved service life: more than 75 million strokes
Cable design: (4G1.5)+(2x1.5)C
Achieved service life: 77 million strokes
Bend radius e-chain: 75mm
Bending factor: 9.4xcable diameter
Cable design: (12G1.5)C
Achieved service life: more than 12 million double strokes
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h