Change Language :
During the installation process, a pressure force of at least 50 N on the centre of the mounting surface is recommended. Alternatively, a plastic hammer / soft-face mallet can be used to align the bearing during and after installation.
Tightening torque:
W-06: M4 = 1.5 Nm
W-10: M6 = 6.0 Nm
W-16: M8 = 15.0 Nm
W-20: M8 = 15.0 Nm