Change Language :

The greater the variety in automated production technology, the higher the demands on cable carrier systems. Increasingly, not only electrical and pneumatic cables have to be guided on production robots, but also feed hoses for bolts, rivets and screws. As these are not compatible with narrow bend radii, the new triflex® RSE relies on a very simple and linear retraction without sag and deflections.
The retraction system triflex® RSE is used to keep the e-chain® as compact as possible on the robot arm to prevent the hanging e-chain® from influencing or blocking the movement of the robot. The triflex® RSE is a particularly lightweight and cost-effective retraction system
Typical areas of application: Industrial robots with complex motion sequences, for laser light cables (LKK), corrugated tubes and feed hoses

The robot equipment configurator

Please note that the length of the e-chain® in the RSE system should be at least 800 mm.

Calculation of the total chain length: Dimension 1 + 2 + 3
You determine dimensions 1 and 3 yourself according to your application or robot type.
| Size index of the triflex® R chain | Radius in millimetres | Dimension 2 in millimetres |
|---|---|---|
| 30 | - | - |
| 40 | 058 | 390 |
| 50 | 080 | 390 |
| 60 | 087 | 750 |
| 65 | 100 | 750 |
| 70 | 110 | 750 |
| 85 | 135 | 750 |
| 85 (with radius 240mm) | 240 | 750 |
| 100 | 145 | 750 |
| 125 | 182 | 750 |
Protectors provide additional protection against wear

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm