Smooth-running plastic bearings replace metal bearings in DMG machine tools

Fault-free plastic bearings at lid Maho Gildemeister save at least 50 % of costs

Profile

  • What was needed: " iglidur ®" -plastic plain bearing, energy chain
  • Requirements: Smooth running of the energy chain with high load in the machines
  • Industry: Machine tool construction
  • Success for the customer: Extensive laboratory tests for the replacement of the metal bearings led to the ideal product, the iglidur® bearings, which maintain a virtually constant coefficient of sliding friction over the entire service life, are maintenance-free and at the same time mean a cost saving of at least 50 per cent
Large production hall with CNC machines and DEMAG overhead cranes.

Problem

Solution

The cable chain and lines guide cables safely through the machine’s movement area.
A tool measures a clamped part in a machine.
A hand adjusts an igus plain bearing on a machine.
Manual work on a machine assembly with workpiece and tool.

Consulting

I look forward to answering your questions

Shipping and consultation