IAA TRANSPORTATION 2026

New products and highlights for the trade show

15th to 20th September 2026

Hannover Messe | Hall 26 | Stand E55

New products and highlights

NEW Maximum manoeuvring area at the MCS charging point

  • Less wear and no risk of cable theft
  • Higher occupational safety: no tripping hazards and no cables in the driving area

NEW No tripping hazards, no cable theft

  • Automatic rewinding of cables
  • Protection against cable theft (when retracted)
  • With mounting holes for easy integration

NEW No PTFE, more planning reliability

  • 100% comparable or better wear properties compared to PTFE-based solutions
  • Only 10% more expensive than PTFE-based solutions

NEW Three times more cost-effective than metal POM plain bearings

  • Dynamic load of up to 76MPa
  • 100% lubrication and maintenance-free

NEW Extremely smooth - up to 200N

  • Minimum coefficient of friction (μ = 0.05)
  • Compact: system height of only 30mm
  • Also available with curved rails

NEW 50 times longer service life under high loads

  • Min. 50 times longer service life at 200N and 500rpm compared to plastic ball bearings with plastic inner ring

Weight-optimised with plenty of space

  • Light and spacious thanks to reduced side parts and slimmer crossbars
  • For compact applications with short travels
  • Lateral sliding surfaces for side-mounted operation

No slip ring, no corrosion

  • Transports energy, data and air without interruption
  • Simple replacement of the cables
  • Flexible in use, e.g. for powering trailers at loading bays

Up to 12.5 million cycles

  • High reliability during permanent reverse bends
  • Temperature-resistant from -35°C to +100°C
  • Fewer cable breaks due to highly flexible conductor construction
  • Guarantee up to 4 years