xiros® hybrid deep groove ball bearings with xirodur® B180 outer and stainless steel inner ring

New
BB-608-420-B180-35-ES product image
igus-icon-lupe
BB-608-420-B180-35-ES technical drawing
igus-icon-lupe
1 from 2
BB-608-420-B180-35-ES product image
BB-608-420-B180-35-ES technical drawing
  • Hybrid ball bearings for higher loads
  • Operating temperature: -40 °C to +80 °C
  • Outer ring material: xirodur® B180
  • Inner ring material: Stainless steel
  • Cage material: iglidur® J3
  • Ball material: Stainless steel
  • At least 50 times the service life at 200 N and 500 rpm compared to plastic ball bearings with a plastic inner ring
igus-icon-lieferzeit-dotBB-608-420-B180-35-ES
22
7
8
608

Contact us

Contact details

Marcus Semsroth
Marcus Semsroth

igus-icon-phone+49 2203 9649 7202

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h