Change Language :
The proven E6.29 series made of standard material is now certified for use in dry cleanrooms by Fraunhofer IPA for ISO cleanroom class 4. The E6.29 was tested in a dry cleanroom with a dew point of -40°C (this corresponds to a relative humidity of 1%) and cleanroom class ISO 3 at 3 different parameter sets (v=0.5m/s, a=1m/s2 ; v=1m/s, a=2m/s2 1%). humidity of < 1%) and cleanroom class ISO 3 with 3 different parameter sets (v=0.5m/s, a=1m/s2 ; v=1m/s, a=2m/s2 & v=2m/s, a=4m/s2) and thus achieved the best possible result ISO 4. Standard catalogue items with 7 internal heights and various widths and radii available directly from stock.
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radius [mm] | Unsupported length ≤[mm] |
|---|---|---|---|---|---|---|
| E6.29.Bi.R.0* | 29 | 42 | 30 - 140 | 46 - 156 | 055 - 150 | ≈ 1.75 |
| E6.35.Bi.R.0 | 35 | 54 | 30 - 140 | 50 - 160 | 055 - 150 | ≈ 1.90 |
| E6.40.Bi.R.0 | 40 | 65 | 40 - 300 | 60 - 320 | 063 - 200 | ≈ 2.50 |
| E6.52.Bi.R.0 | 52 | 84 | 40 - 300 | 64 - 324 | 075 - 250 | ≈ 3.00 |
| E6.62.Bi.R.0 | 62 | 108 | 50 - 400 | 86 - 436 | 115 - 350 | ≈ 4.00 |
| E6.80L.Bi.R.0 | 80 | 108 | 87-578 | 115 - 578 | 150 - 300 | ≈ 2.50 |
| E6.80.Bi.R.0 | 80 | 80 | 50 - 600 | 115 - 578 | 150 - 450 | ≈ 5.25 |
Battery production for the mobility of tomorrow
In addition to its long service life, the E6 system offers numerous other advantages. For example, it is characterised by extremely quiet, low-vibration running - making it a good match for the low-vibration drive concept of the linear motor. The so-called polygon effect, which can occur when an energy supply unwinds, is reduced to a minimum. The extremely low noise level is confirmed in an expert report by TÜV Immissionsschutz und Energiesysteme GmbH.

Free white paper:
In this white paper you will learn how the right energy supply in the cleanroom:


In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm