Change Language :

In addition to its long service life, the E6 system offers numerous other advantages. For example, it is characterised by extremely quiet, low-vibration running - making it a good match for the low-vibration drive concept of the linear motor. The so-called polygon effect, which can occur when an energy supply unwinds, is reduced to a minimum. The extremely low noise emission is confirmed in an expert report by TÜV Immissionsschutz und Energiesysteme GmbH.
Typical industries and applications
cleanroom, stage and theatre technology, printing machines, automation, machine tools, measuring machines, semiconductor industry, medical technology, electronics industry, general construction machinery

inner height hi: 80 mm
inner width Bi: 50 - 600 mm
bend radius R: 150 - 450 mm
pitch: 65 mm

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm