Change Language :
drylin SLN linear axes offer the solution for confined installation spaces. The small axis measures 28x22mm and can be configured with a stroke length of up to 250mm. Thanks to the lubrication-free plastic sliders, it runs extremely quietly and is very light. The micrometer table of installation size 27 forms the basis. The lead screw axis is available with ball bearings in the shaft end supports.

SLN-27-03 Entry-level model with basic carriage made of igus® polymer
SLN-27-04 Carriage with manual clearance and height adjustment
SLN-27-05 Carriage with axial spring preload and manual clearance and height adjustment
SLN-27-14 Carriage with manual clearance and height adjustment, lead screw with ball bearings
SLN-27-15 Carriage with axial spring preload and manual clearance and height adjustment, lead screw with ball bearings
Areas of application: Feed movements with lightweight, sensor adjustments, light handling tasks in equipment and laboratory technology.
| Part No. | Max. Stroke length [mm] | Weight [g] | Additional (per 100mm) [g] | Max. static Load capacity, axial [N] | Max. static Load capacity, radial [N] | Max. Rotational speed [U/min] | Max. drive torque [Nm] | A, ±0.2 [mm] | Al, ±0.1 [mm] |
|---|---|---|---|---|---|---|---|---|---|
| SLN-27-03-0008 | 250 | 50 | 40 | 10 | 40 | 100 | 0.1 | 28 | 35 |
| SLN-27-03-0025 | 250 | 50 | 40 | 10 | 40 | 100 | 0.1 | 28 | 35 |
| SLN-27-03-0051 | 250 | 50 | 40 | 10 | 40 | 100 | 0.2 | 28 | 35 |
| SLN-27-03-0127 | 250 | 50 | 40 | 10 | 40 | 100 | 0.3 | 28 | 35 |
| SLN-27-03-0254 | 250 | 50 | 40 | 10 | 40 | 100 | 0.4 | 28 | 35 |
| Part No. | H, ±0.2 [mm] | E1, ±0.15 [mm] | E2, ±0.15 [mm] | E3, ±0.15 [mm] | l [mm] | hw, ±0.2 [mm] | lt, ±0.2 [mm] | tg [mm] | T | d2 [mm] | l2 [mm] | ha [mm] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLN-27-03-0008 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 3.2 | M5 | 5 | 15 | 14.5 |
| SLN-27-03-0025 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 3.2 | 6.35x2.54 | 6.35 | 15 | 14.5 |
| SLN-27-03-0051 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 3.2 | 6.35x2.54 | 6.35 | 15 | 14.5 |
| SLN-27-03-0127 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 3.2 | 6.35x2.54 | 6.35 | 15 | 14.5 |
| SLN-27-03-0254 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 3.2 | 6.35x2.54 | 6.35 | 15 | 14.5 |

SLN-27-14 Carriage with manual clearance and height adjustment, lead screw with ball bearings
SLN-27-15 Carriage with axial spring preload and manual clearance and height adjustment, lead screw with ball bearings
Integrated motor NEMA 11 stepper motor with stranded wire Holding torque Mo 0.13Nm, connection size 28x28mm
Optionally available: Directly and freely positionable proximity switches on the profile
Part No. IK-0052 proximity switch kit with holder for SLN, inductive, PNP, NC contact/no camber
Part No. IK-0053 proximity switch kit for holder for SLN, inductive, PNP NO/NO contact
Areas of application: Vending machines, medical laboratory technology, testing technology
| Part No. | Max. Stroke length [mm] | Weight [g] | Additional (per 100mm) [g] | Max. static Load capacity, axial [N] | Max. static Load capacity, radial [N] | Max. Rotational speed [U/min] | Max. drive torque [Nm] | A, ±0.2 [mm] | Al, ±0.1 [mm] |
|---|---|---|---|---|---|---|---|---|---|
| SLN-27-14-0050-100-11-L-S-000 | 100 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-14-0050-150-11-L-S-000 | 150 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-14-0050-200-11-L-S-000 | 200 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-14-0050-250-11-L-S-000 | 200 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-15-0050-100-11-L-S-000 | 100 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-15-0050-150-11-L-S-000 | 150 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-15-0050-200-11-L-S-000 | 200 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| SLN-27-15-0050-250-11-L-S-000 | 250 | 60 | 40 | 10 | 40 | 300 | 0.1 | 28 | 35 |
| Part No. | H, ±0.2 [mm] | E1, ±0.15 [mm] | E2, ±0.15 [mm] | E3, ±0.15 [mm] | l [mm] | hw, ±0.2 [mm] | lt, ±0.2 [mm] | tg | T | d2 | l2 [mm] | ha [mm] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLN-27-14-0050-100-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-14-0050-150-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-14-0050-200-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-14-0050-250-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-15-0050-100-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-15-0050-150-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-15-0050-200-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| SLN-27-15-0050-250-11-L-S-000 | 21.5 | 20.5 | 15 | 28 | 76 | 22 | 20.2 | M3 | 5x5 | M5 | 15 | 14 |
| Part No. | ltm [mm] | HM [mm] | Ai [mm] | li [mm] | l [mm] | lm [mm] |
|---|---|---|---|---|---|---|
| SLN-27-14-0050-100-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-14-0050-150-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-14-0050-200-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-14-0050-250-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-15-0050-100-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-15-0050-150-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-15-0050-200-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |
| SLN-27-15-0050-250-11-L-S-000 | 20.5 | 28 | 33 | 25 | 83 | variable |

The miniature linear module sample incl. spectacle case
Request the free miniature linear module in a spectacle case with further information about igus drive technology. Convince yourself of the quality of the small, lubrication-free linear modules.



For a motorised lead screw drive of the flat linear module, igus offers powerful lead screw stepper motors. The motors are available in three sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin lead screw guarantees precise centring and a long service life of the flat linear module.

In our instructions you will find out which alignment of the electrical connections for e.g.motor, encoder or brake connection is best suited for the lead screw axis.
We define the alignment in degrees (looking at the motor from behind).