Change Language :
... the alternative to the cable drum without slip ring
Safely guide many different cables in a confined space with e-spool. e-spool uniquely combines two different energy supply systems: One standard energy chain is guided by a roller, providing the correct length and tension of the energy supply system through an integrated retaining spring. In the home position, the energy chain is completely rolled up to save space. The twisterband connects the roller with the shaft end block, serving as an interface to the supply side cables.

As part of the i.Sense condition monitoring system from smart plastics, all data from the i.Sense Wonderbox can also be analysed in the i.Cee switch cabinet module. This can then be used to digitally control the entire alarm and escalation management of the system.
The i.Cee module also offers numerous integration options in predictive maintenance concepts. From preventive service management, which schedules regular maintenance depending on usage, to location-independent fault management, which immediately reports any unforeseen changes via various mobile channels. All information is aggregated in a modern dashboard, online or offline in the local network, depending on the customer's requirements.

Differentiates condition monitoring from predictive maintenance
In this white paper you will learn

Condition monitoring system i.Sense EC.P
Additional protection for the energy chain is provided by the smart plastics i.Sense EC.P system (EC = e-chain P = pullforce), which continuously measures the e-chain's push/pull forces. If force thresholds are exceeded, the sensor recognises this, reports it and, if necessary, switches off the system to prevent potentially expensive consequential damage to or total destruction of the system.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm