Change Language :

Up to 85 % cheaper and at 8 mm only half the height of the PRT-04
The new PRT slewing ring bearing offers the advantage of being particularly light, flat and cost-effective.
Lightweight and space-saving: At just 8 mm, the new PRT is only half the height of the slewing ring bearing from the PRT-04 series. The thin design saves a lot of material compared to other slewing ring ball bearings, which helps to significantly reduce the overall weight of the slewing ring bearing.
We are also talking about a design that is up to 85 % cheaper than the PRT-04 series.

Simply & efficient: customised solutions for your application
✅ 8 mm installation height
✅ Aluminium or stainless steel
✅ Up to 85 % cheaper than the PRT-04
✅ Ready to install & easy to install
✅ 100 % maintenance and lubrication-free
Do you have any questions about our new products? We will be happy to help you. Contact us for advice without obligation.
By the way: We support you from the design phase to the finished component and beyond. From prototypes to small or high volume.
We look forward to hearing from you!



In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm