Change Language :

The energy chain system for theatre and stage operations based on DIN EN 17206 and DGUV principle 315-390. e-spool® safely guides many different cables in the smallest of spaces. The e-spool® combines two different energy supply systems in a unique way: A tension-optimised energy chain, for safe operation in theatre and stage applications, is guided by a roller and ensures that the energy supply system is exactly the right length and tension at all times thanks to an integrated retaining spring.
In the starting position, the space-saving energy chain is fully retracted. The twisterband connects the roller to the shaft end block, which serves as an interface to the permanently installed cable.

Try it out at home or in the office and get a first impression
You can test the e-spool® theatre with our new, free augmented reality service. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link directly with your smart device.

The e-spool® now comes with various sensor monitoring functions: The spring force of the three springs included is monitored using a load cell sensor. If the force falls below this level, the user is notified to replace the spring. If the force is exceeded, there is a blockage that must be removed. The rotation sensor monitor, which counts the drum revolutions and determines the position of the chain and more.

Discover more e-spool® systems - the alternative to the cable drum without slip ring. Guide many different cables safely in the smallest of spaces with e-spool®. e-spool® combines two different energy supply systems in a unique way.

e-spool® systems are used in various systems: telescopic applications, lighting / stage technology, space-saving alternative to zig-zag applications

energy chain standard programme
Shop with over 100,000 products.

energy chain configurator
Put together your customised energy chain system in just a few steps.

Savings potential
Discover your savings potential now with energy chain.

Recycling programme
energy chain can be recycled instead of thrown away.
In person
Monday to Friday: 7 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm