drylin DLE-RT-300 rotary table with stepper motor

  • Installation size: 300
  • For loads up to 60 kg at 30 rpm
  • Neoprene toothed belt with glass fibre reinforcement
  • 4 different stepper motors to choose from
  • Inner diameter of rotary module: 300 mm
  • Aluminium base plate with mounting holes for structural profiles
  • More powerful versions available on request
Product description
DLE-RT-300 rotary table with stepper motor

The size 300 rotary tables expand the drylin range of rotary actuators. The larger bearing diameter allows for higher loads and greater rigidity under off-centre loads. The rotary modules of the DLE-RT series are mounted on an aluminium base plate that already features integrated mounting holes. Quick installation on aluminium structural profiles or steel frames is fast and easy to achieve. The rotary motion is achieved by a lubricant-free and maintenance-free slewing ring bearing, which is driven by stepper motors. A wide range of stepper motors is available, such as cost-effective stranded wire variants with JST or Molex connectors, or industrial-grade motors with metric connectors and optional encoders. Power is transmitted via a toothed belt. 

▲ Tech up:
Powerful rotary drive with high torque capacity

▼ Cost down:
Pre-configured rotary table axes

■ Proof:
600% higher load capacity compared to the DLE-RT-50

● Sustainability:
Adjustable belt tension, lubrication-free

3D visualisation using the example of the DLE-RT-300-AAAI article:
Technical data

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG